System Plast Combination Group C (Rail): 0.86"W X 0.38"H X 120"L Aluminum - VG-A1878-10
Part #:VG-A1878-10
Catalog #:VG-A1878-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Product Line: | Guide Products |
| Width (in): | 0.86 in | Measurement System: | Imperial |
| Material: | Aluminum | Length (in): | 120 in |
| Minimum Bend Radius: | 6 | Height (in): | 0.86 in |
| Color: | Aluminum | Mounting Hardware Size: | 1/4" Hex Head Cap Screw (Not Included) |
| Product Group: | Profiles | Width (mm): | 21.8 mm |
| Product Type: | Aluminum Channel | Profile: | Combination Group C (Rail) |
| Finish: | Mill | Maximum Sheath Width (in): | 0.38 in |
General Specifications
| UPC: | 787405316027 | Weight: | 0.19 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 0.38 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

