System Plast Combination Group C (Rail): 0.86"W X 0.38"H X 240"L Aluminum - VG-A1878-20
Part #:VG-A1878-20
Catalog #:VG-A1878-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Minimum Bend Radius: | 6 |
| Profile: | Combination Group C (Rail) | Mounting Hardware Size: | 1/4" Hex Head Cap Screw (Not Included) |
| Material: | Aluminum | Product Group: | Profiles |
| Product Type: | Aluminum Channel | Width (mm): | 21.8 mm |
| Measurement System: | Imperial | Length (in): | 240 in |
| Width (in): | 0.86 in | Color: | Aluminum |
| Product Line: | Guide Products | Finish: | Mill |
General Specifications
| UPC: | 787405501232 | Weight: | 0.19 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 0.38 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

