System Plast Combination Group C (Rail): 0.98"W X 1"H X 120"L Aluminum - VG-A1878T-10
Part #:VG-A1878T-10
Catalog #:VG-A1878T-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Product Type: | Aluminum Channel |
| Width (mm): | 24.9 mm | Length (in): | 120 in |
| Product Group: | Profiles | Mounting Hardware Size: | 1/4" Hex Head Cap Screw (Not Included) |
| Width (in): | 0.98 in | Color: | Aluminum |
| Material: | Aluminum | Profile: | Combination Group C (Rail) |
| Product Line: | Guide Products | Measurement System: | Imperial |
| Finish: | Mill |
General Specifications
| UPC: | 726166525736 | Weight: | 0.30 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 1.00 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

