System Plast Combination Group C (Rail): 0.98"W X 1"H X 240"L Aluminum - VG-A1878T-20
Part #:VG-A1878T-20
Catalog #:VG-A1878T-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Width (in): | 0.98 in |
| Product Type: | Aluminum Channel | Length (in): | 240 in |
| Color: | Aluminum | Product Line: | Guide Products |
| Width (mm): | 24.9 mm | Mounting Hardware Size: | 1/4" Hex Head Cap Screw (Not Included) |
| Material: | Aluminum | Measurement System: | Imperial |
| Profile: | Combination Group C (Rail) | Product Group: | Profiles |
| Finish: | Mill |
General Specifications
| UPC: | 787405501256 | Weight: | 0.30 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 1.00 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

