System Plast Combination Group D (Cover): 2.2"W X 0.49"H X 240"L White UHMW-PE - VG-P2520BC-20
Part #:VG-P2520BC-20
Catalog #:VG-P2520BC-20
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | White | Material: | UHMW-PE |
| Bar/Gauge Cover: | 1/4" x 2.0" | Coilability (Yes/No): | No |
| Max Temp (°F): | 180 °F | Length (ft): | 20 ft |
| Product Group: | Profiles | Product Type: | Bar Cap |
| Measurement System: | Imperial | Width (mm): | 55.9 mm |
| Height (mm): | 12.4 mm | Product Line: | Guide Products |
| Width (in): | 2.2 in | Profile: | Combination Group D (Cover) |
| Height (in): | 0.49 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405448674 | Weight: | 0.15 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.47 IN | HTC: | 3916.10.0000 |
| Country of Origin: | Mexico |

