System Plast Combination Group D (Rail): 0.48"W X 2"H X 120"L Aluminum - VG-A2520-10
Part #:VG-A2520-10
Catalog #:VG-A2520-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Minimum Bend Radius: | 7 |
| Profile: | Combination Group D (Rail) | Product Group: | Profiles |
| Product Type: | Aluminum Channel | Mounting Hardware Size: | 5/16" Carriage Bolt (Not Included) |
| Material: | Aluminum | Width (mm): | 50.5 mm |
| Length (in): | 120 in | Width (in): | 1.99 in |
| Color: | Aluminum | Measurement System: | Imperial |
| Product Line: | Guide Products | Finish: | Mill |
General Specifications
| UPC: | 787405316126 | Weight: | 0.59 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.48 IN |
| Packaged Height: | 2.00 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

