System Plast Combination Group D (Rail): 0.48"W X 2"H X 240"L Aluminum - VG-A2520-20
Part #:VG-A2520-20
Catalog #:VG-A2520-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Profile: | Combination Group D (Rail) |
| Width (mm): | 50.5 mm | Product Group: | Profiles |
| Mounting Hardware Size: | 5/16" Carriage Bolt (Not Included) | Minimum Bend Radius: | 7 |
| Product Type: | Aluminum Channel | Length (in): | 240 in |
| Product Line: | Guide Products | Width (in): | 1.99 in |
| Material: | Aluminum | Measurement System: | Imperial |
| Color: | Aluminum | Finish: | Mill |
General Specifications
| UPC: | 787405316133 | Weight: | 0.59 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 0.48 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

