System Plast Cross Block- Acetal- for Pin Diam. 12mm/12mm - VG-620-12-12M
Part #:VG-620-12-12M
Catalog #:VG-620-12-12M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Color: | Black |
| Length (in): | 2.88 in | Product Line: | Conveying Components |
| Width (in): | 1.13 in | Height (in): | 1.13 in |
| Measurement System: | Universal | Product Group: | Side Guide Solutions |
| Component Series: | VG-620 | Product Type: | Accessory and Sensor Support Components |
| Base Diameter (in): | 0 in |
General Specifications
| UPC: | 787405497498 | Weight: | 0.18 LB |
| Packaged Length: | 5.45 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 2.15 IN |

