System Plast Cross Block- Acetal- for Pin Diam. 14mm/14mm - VG-620-14-14M
Part #:VG-620-14-14M
Catalog #:VG-620-14-14M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Color: | Black |
| Product Type: | Accessory and Sensor Support Components | Component Series: | VG-620 |
| Product Line: | Conveying Components | Height (in): | 1.13 in |
| Length (in): | 2.88 in | Base Diameter (in): | 0 in |
| Product Group: | Side Guide Solutions | Width (in): | 1.13 in |
| Measurement System: | Universal |
General Specifications
| UPC: | 787405497511 | Weight: | 0.14 LB |

