System Plast Cross Block for 1-1/2-in square x 3/4-in round - CC-52-S150-R34
Part #:33509
Catalog #:CC-52-S150-R34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Width (in): | 4.37 in |
| Length (in): | 1.38 in | Height (in): | 4.88 in |
| Product Group: | Side Guide Solutions | Product Line: | Conveying Components |
| Measurement System: | Universal | Component Series: | CC-52 |
| Product Type: | Cross Block | Rod 2 Diameter (in): | 3/4 in |
| Rod Diameter (in): | 0 in | Square Rod 1 (in): | 1-1/2 in |
General Specifications
| UPC: | 787405206120 | Weight: | 0.52 LB |
| Packaged Length: | 5.05 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.45 IN |

