System Plast Cross Block for 1-1/2-in square x 3/4-in round - CC-52-S150H-R34H
Part #:33509HV
Catalog #:CC-52-S150H-R34H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Height (in): | 4.88 in |
| Width (in): | 2.36 in | Length (in): | 1.38 in |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Product Group: | Side Guide Solutions | Component Series: | CC-52 |
| Product Type: | Cross Block | Rod Diameter (in): | 0 in |
| Rod 2 Diameter (in): | 3/4 in | Square Rod 1 (in): | 1-1/2 in |
General Specifications
| UPC: | 787405206144 | Weight: | 1.07 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 4.15 IN |
| Packaged Height: | 3.10 IN |

