System Plast Cross Block for 1-1/2-in square x 5/8-in round - CC-52-S150H-R58H
Part #:33512HV
Catalog #:CC-52-S150H-R58H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Height (in): | 4.88 in |
| Length (in): | 1.38 in | Width (in): | 2.36 in |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Component Series: | CC-52 | Product Type: | Cross Block |
| Measurement System: | Universal | Rod 2 Diameter (in): | 0.625 in |
| Square Rod 1 (in): | 1-1/2 in | Rod Diameter (in): | 0 in |
General Specifications
| UPC: | 787405206182 | Weight: | 0.63 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 4.37 IN |

