System Plast Cross Block for 1/2-in round x 1/2-in round w/ 2 Knobs - VG-621S-12-12
Part #:VG-621S-12-12
Catalog #:VG-621S-12-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Width (in): | 2 in |
| Height (in): | 4.2 in | Number of Knobs & Nuts: | 2 Knobs |
| Component Series: | VG-621 | Measurement System: | Universal |
| Base Diameter (in): | 0 in | Product Group: | Side Guide Solutions |
| Product Line: | Conveying Components | Product Type: | Cross Block |
| Rod 2 Diameter (in): | 1/2 in | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 726166195793 | Weight: | 0.46 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 2.10 IN |

