System Plast Cross Block for 1/2-in round x 1/2-in round w/ 2 Nuts - VG-621NN-12-12
Part #:VG-621NN-12-12
Catalog #:VG-621NN-12-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Number of Knobs & Nuts: | 2 Nuts |
| Width (in): | 2 in | Height (in): | 4 in |
| Component Series: | VG-621 | Measurement System: | Universal |
| Product Group: | Side Guide Solutions | Product Type: | Cross Block |
| Product Line: | Conveying Components | Rod Diameter (in): | .5 in |
| Rod 2 Diameter (in): | .5 in |
General Specifications
| UPC: | 787405260917 | Weight: | 0.71 LB |
| Packaged Length: | 4.95 IN | Packaged Width: | 4.35 IN |
| Packaged Height: | 1.75 IN |

