System Plast Cross Block for 1/2-in round x 5/8-in round w/ 2 Knobs - VG-621S-12-58
Part #:VG-621S-12-58
Catalog #:VG-621S-12-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Height (in): | 4.2 in |
| Number of Knobs & Nuts: | 2 Knobs | Width (in): | 2 in |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Measurement System: | Universal | Component Series: | VG-621S |
| Product Group: | Side Guide Solutions | Product Type: | Cross Block |
| Rod Diameter (in): | 1/2 in | Rod 2 Diameter (in): | 5/8 in |
General Specifications
| UPC: | 787405260986 | Weight: | 0.50 LB |

