System Plast Cross Block for 1/2-in round x 5/8-in round w/ 2 Nuts - VG-621NN-12-58
Part #:VG-621NN-12-58
Catalog #:VG-621NN-12-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Knobs & Nuts: | 2 Nuts | Material: | POLYAMIDE |
| Width (in): | 2 in | Height (in): | 4 in |
| Component Series: | VG-621 | Product Type: | Cross Block |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Product Group: | Side Guide Solutions | Rod Diameter (in): | .5 in |
| Rod 2 Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405260924 | Weight: | 0.30 LB |

