System Plast Cross Block for 1/2-in round x 5/8-in round w/ 2 Nuts - VG-621SNN-12-58
Part #:VG-621SNN-12-58
Catalog #:VG-621SNN-12-58
KEY FEATURES
- Heavy duty stainless steel cross block.
- Connects two round rods at 90 degrees.
- VG-621NN is supplied with lock washers and nuts on both sides for holding rodsin place when less frequent adjustments are necessary.
- Stainless steel body, polyamide knobs with brass inserts.
- Stainless steel hardware.
- Rods not included.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 2 in | Height (in): | 4.2 in |
| Number of Knobs & Nuts: | 2 Nuts | Material: | Stainless Steel |
| Product Type: | Cross Block | Product Line: | Conveying Components |
| Product Group: | Side Guide Solutions | Measurement System: | Universal |
| Component Series: | VG-621S | Rod 2 Diameter (in): | 0.625 in |
| Rod Diameter (in): | .5 in |
General Specifications
| UPC: | 787405261211 | Weight: | 0.50 LB |

