System Plast Cross Block for 1/2-in round x 7/16-in Hex-in round - VG-620-716HX-12
Part #:VG-620-716HX-12
Catalog #:VG-620-716HX-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ACETAL | Length (in): | 1.13 in |
| Height (in): | 2.88 in | Width (in): | 1.13 in |
| Product Type: | Cross Block | Measurement System: | Universal |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Component Series: | VG-620 | Rod 2 Diameter (in): | 7/16-in Hex in |
| Hex Rod (in): | 7/16 in | Rod Diameter (in): | .5 in |
General Specifications
| UPC: | 787405497566 | Weight: | 0.16 LB |

