System Plast Cross Block for 3/4-in round x 3/4-in round w/ 2 Knobs - VG-621S-34-34
Part #:VG-621S-34-34
Catalog #:VG-621S-34-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Height (in): | 4.2 in |
| Width (in): | 2 in | Number of Knobs & Nuts: | 2 Knobs |
| Length (in): | 4.2 in | Product Line: | Conveying Components |
| Measurement System: | Universal | Product Type: | Cross Block |
| Product Group: | Side Guide Solutions | Component Series: | VG-621S |
| Base Diameter (in): | 0 in | Rod 2 Diameter (in): | 3/4 in |
| Rod Diameter (in): | 3/4 in |
General Specifications
| UPC: | 787405261020 | Weight: | 0.45 LB |

