System Plast Cross Block for 5/8-in round x 3/4-in round w/ 2 Knobs - VG-621S-58-34
Part #:VG-621S-58-34
Catalog #:VG-621S-58-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Knobs & Nuts: | 2 Knobs | Material: | Stainless Steel |
| Height (in): | 4.2 in | Width (in): | 2 in |
| Product Type: | Cross Block | Product Group: | Side Guide Solutions |
| Component Series: | VG-621S | Measurement System: | Universal |
| Product Line: | Conveying Components | Rod 2 Diameter (in): | 3/4 in |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405261112 | Weight: | 0.12 LB |

