System Plast Cross Block for 5/8-in round x 3/4-in round w/ 2 Nuts - VG-621SNN-58-34
Part #:VG-621SNN-58-34
Catalog #:VG-621SNN-58-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Side Guide Solutions | Product Type: | Cross Block |
| Height (in): | 4.2 in | Material: | Stainless Steel |
| Width (in): | 2 in | Product Line: | Conveying Components |
| Number of Knobs & Nuts: | 2 Nuts | Component Series: | VG-621 |
| Measurement System: | Universal | Rod 2 Diameter (in): | 5/8 in |
| Rod Diameter (in): | 3/4 in |
General Specifications
| UPC: | 787405261235 | Weight: | 0.50 LB |

