System Plast Cross Block for 5/8-in round x 5/8-in round w/ 2 Nuts - VG-621NN-58-58
Part #:VG-621NN-58-58
Catalog #:VG-621NN-58-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 2 in | Number of Knobs & Nuts: | 2 Nuts |
| Height (in): | 4 in | Material: | POLYAMIDE |
| Product Type: | Cross Block | Measurement System: | Universal |
| Product Group: | Side Guide Solutions | Component Series: | VG-621 |
| Product Line: | Conveying Components | Rod 2 Diameter (in): | 0.625 in |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405260931 | Weight: | 0.30 LB |
| Packaged Length: | 3.65 IN | Packaged Width: | 6.45 IN |
| Packaged Height: | 1.60 IN |

