System Plast Cross Block for 8-mm round x -in round - VG-619-10M
Part #:VG-619-10M
Catalog #:VG-619-10M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ACETAL | Height (in): | 2.11 in |
| Width (in): | 0.83 in | Bolt Size: | M5 |
| Length (in): | 0.83 in | Product Line: | Conveying Components |
| Product Group: | Side Guide Solutions | Measurement System: | Universal |
| Component Series: | VG-619 | Product Type: | Cross Block |
| Base Diameter (in): | 0 in | Rod Diameter (in): | 0 in |
| Rod 2 Diameter (mm): | 10 mm | Rod Diameter (mm): | 8 mm |
General Specifications
| UPC: | 787405497467 | Weight: | 0.07 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.00 IN |

