System Plast Cross Rod Clamp- 1/2" Rod to 1/2" Rod - VG-629-12-12
Part #:VG-629-12-12
Catalog #:VG-629-12-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Product Type: | Accessory and Sensor Support Components |
| Height (in): | 1.03 in | Measurement System: | Universal |
| Component Series: | VG-629 | Product Group: | Side Guide Solutions |
| Length (in): | 2.35 in | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Rod Diameter (in): | 1/2 in |
| Rod 2 Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405261754 | Weight: | 0.10 LB |

