System Plast Cross Rod, Stainless Steel, 1/2" Dia. x 4.25", 5/16-18 tap - VF-CR4-SS-0400-516
Part #:VF-CR4-SS-0400-516
Catalog #:VF-CR4-SS-0400-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (mm): | 108 mm | Hardware: | 5/16-18 x 3/4 |
| Type: | Round Roller Shafts | Available Shaft Size (in): | 0.5 in |
| Length (in): | 4.25 in | Product Type: | Return Rollers and Accessories |
| Product Group: | Return Systems | Component Series: | VF-CR4 |
| Measurement System: | Universal | Material: | Stainless Steel |
| Product Line: | Conveying Components |
General Specifications
| UPC: | 787405380707 | Weight: | 0.62 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.85 IN | HTC: | 8431.39.0010 |
| Country of Origin: | United States of America |

