System Plast Cross Rod, Stainless Steel, 1/2" Dia. x 6.25", 3/8-16 tap - VF-CR4-SS-0600-38
Part #:VF-CR4-SS-0600-38
Catalog #:VF-CR4-SS-0600-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (mm): | 159 mm | Length (in): | 6.25 in |
| Available Shaft Size (in): | 0.5 in | Type: | Round Roller Shafts |
| Hardware: | 3/8-16 x 3/4 | Measurement System: | Universal |
| Material: | Stainless Steel | Product Type: | Return Rollers and Accessories |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Component Series: | VF-CR4 | Product Group: | Return Systems |
General Specifications
| UPC: | 787405380738 | Weight: | 0.73 LB |
| Packaged Length: | 3.85 IN | Packaged Width: | 8.10 IN |
| Packaged Height: | 0.55 IN |

