System Plast Cross Rod, Stainless Steel, 1/2" Dia. x 7.75", 3/8-16 tap - VF-CR4-SS-0750-38
Part #:VF-CR4-SS-0750-38
Catalog #:VF-CR4-SS-0750-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (in): | 7.75 in | Type: | Round Roller Shafts |
| Hardware: | 3/8-16 x 3/4 | Length (mm): | 197 mm |
| Available Shaft Size (in): | 0.5 in | Component Series: | VF-CR4 |
| Material: | Stainless Steel | Product Line: | Conveying Components |
| Product Group: | Return Systems | Measurement System: | Universal |
| Product Type: | Return Rollers and Accessories |
General Specifications
| UPC: | 787405380752 | Weight: | 0.37 LB |
| Packaged Length: | 7.75 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 0.50 IN | HTC: | 8431.39.0010 |
| Country of Origin: | United States of America |

