System Plast Cross Rod, Stainless Steel, 5/8" Dia. x 4.25", 3/8-16 Tap - VF-CR5-SS-0400-38
Part #:VF-CR5-SS-0400-38
Catalog #:VF-CR5-SS-0400-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Available Shaft Size (in): | 0.625 in | Length (mm): | 108 mm |
| Type: | Round Roller Shafts | Length (in): | 4.25 in |
| Hardware: | 3/8-16 x 3/4 | Product Type: | Return Rollers and Accessories |
| Material: | Stainless Steel | Base Diameter (in): | 0 in |
| Measurement System: | Universal | Product Line: | Conveying Components |
| Component Series: | VF-CR5 | Product Group: | Return Systems |
General Specifications
| UPC: | 787405380783 | Weight: | 0.74 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 3.05 IN |
| Packaged Height: | 0.85 IN | HTC: | 8431.39.0010 |
| Country of Origin: | United States of America |

