System Plast Double Rail Clamp- Polyamide- for~M10 Hardware - VG-011-01-P-M10
Part #:VG-011-01-P-M10
Catalog #:VG-011-01-P-M10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Fastener: | M10 | Material: | POLYAMIDE |
| Rail Centers (in): | 2.76 in | Width (in): | 2.27 in |
| Product Line: | Conveying Components | Length (in): | 3.6 in |
| Product Group: | Side Guide Solutions | Measurement System: | Universal |
| Height (in): | 1 in | Product Type: | Rail Clamp (Double) |
| Base Diameter (in): | 0 in | Component Series: | VG-011 |
| Hole Shape: | Round | Rod Diameter (in): | .5 in |
General Specifications
| UPC: | 787405000070 | Weight: | 0.14 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

