System Plast Double Rail Clamp- Round Pilot- Wide - VG-011-WDR
Part #:VG-011-WDR
Catalog #:VG-011-WDR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Series: | VG-011 |
| Fastener: | 3/8 OR M10 | Duty Type: | Heavy |
| Base Diameter (in): | 0 in | Product Type: | Rail Clamp (Double) |
| Height (in): | 0.79 in | Width (in): | 3 in |
| Rail Centers (in): | 2.5 in | Product Line: | Conveying Components |
| Measurement System: | Universal | Product Group: | Side Guide Solutions |
| Component Series: | VG-011 | Steel Gauge (ga): | 11 |
| Hole Shape: | Round |
General Specifications
| UPC: | 787405015463 | Weight: | 0.40 LB |

