System Plast Double Rail Clamp, Stainless Steel,~3.75" C.D. - VG-011-03
Part #:VG-011-03
Catalog #:VG-011-03
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Series: | VG-011 |
| Fastener: | 3/8 OR M10 | Duty Type: | Heavy |
| Component Series: | VG-011 | Product Line: | Conveying Components |
| Height (in): | 0.79 in | Product Group: | Side Guide Solutions |
| Rail Centers (in): | 3.75 in | Product Type: | Rail Clamp (Double) |
| Width (in): | 1.5 in | Measurement System: | Universal |
| Steel Gauge (ga): | 11 | Hole Shape: | Round |
General Specifications
| UPC: | 787405000148 | Weight: | 0.50 LB |
| Packaged Length: | 5.15 IN | Packaged Width: | 5.15 IN |
| Packaged Height: | 0.95 IN |

