System Plast Double Rail Clamp, Stainless Steel, Square Hole,~3.25" Rail Centers - VG-011-04-SH
Part #:VG-011-04-SH
Catalog #:VG-011-04-SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Fastener: | 5/16 or M8 |
| Duty Type: | Heavy | Series: | VG-011 |
| Component Series: | VG-011 | Width (in): | 1.5 in |
| Product Type: | Rail Clamp (Double) | Measurement System: | Universal |
| Rail Centers (in): | 3.25 in | Height (in): | 0.79 in |
| Product Group: | Side Guide Solutions | Product Line: | Conveying Components |
| Hole Shape: | Square |
General Specifications
| UPC: | 787405483101 | Weight: | 0.24 LB |

