System Plast Double Rail Clamp, Stainless Steel, Square Hole,~3.75" Rail Centers - VG-011-03-SH
Part #:VG-011-03-SH
Catalog #:VG-011-03-SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-011 | Duty Type: | Heavy |
| Material: | Stainless Steel | Fastener: | 5/16 or M8 |
| Measurement System: | Universal | Width (in): | 1.5 in |
| Height (in): | 0.79 in | Product Group: | Side Guide Solutions |
| Component Series: | VG-011 | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Product Type: | Rail Clamp (Double) |
| Rail Centers (in): | 3.75 in | Steel Gauge (ga): | 11 |
| Hole Shape: | Square |
General Specifications
| UPC: | 787405482999 | Weight: | 0.43 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.57 IN |

