System Plast Double Rail Clamp- Stainless Steel- Square Hole - VG-011-SH
Part #:VG-011-SH
Catalog #:VG-011-SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Duty Type: | Heavy |
| Series: | VG-011 | Fastener: | 5/16 or M8 |
| Product Group: | Side Guide Solutions | Height (in): | 0.79 in |
| Product Line: | Conveying Components | Width (in): | 1.5 in |
| Component Series: | VG-011 | Base Diameter (in): | 0 in |
| Rail Centers (in): | 2.5 in | Measurement System: | Universal |
| Product Type: | Rail Clamp (Double) | Steel Gauge (ga): | 11 |
| Hole Shape: | Square |
General Specifications
| UPC: | 787405010482 | Weight: | 0.30 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.57 IN |

