System Plast Double Rail Clamp, Stainless Steel - VG-011-01
Part #:VG-011-01
Catalog #:VG-011-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-011 | Fastener: | 3/8 OR M10 |
| Material: | Stainless Steel | Duty Type: | Heavy |
| Product Group: | Side Guide Solutions | Measurement System: | Universal |
| Component Series: | VG-011 | Width (in): | 1.5 in |
| Product Line: | Conveying Components | Height (in): | 0.79 in |
| Product Type: | Rail Clamp (Double) | Rail Centers (in): | 2.5 in |
| Steel Gauge (ga): | 11 | Hole Shape: | Round |
General Specifications
| UPC: | 662288969693 | Weight: | 0.20 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.57 IN |

