System Plast Ell Tee Guide Rail: 1.25"W X 1.21"H X 96"L Grey Nolu-S - VG-SSLT-1.0X.38-8
Part #:VG-SSLT-1.0X.38-8
Catalog #:VG-SSLT-1.0X.38-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 31.75 mm | Minimum Bend Radius: | 4 |
| Width (in): | 1.25 in | Color: | White |
| Product Group: | Guide RAILs | Measurement System: | Imperial |
| Max Temp (°F): | 180 °F | Profile: | L-Tee Guide Rail |
| Sheath Thickness (in): | 0.078 in | Product Type: | Conical Guides |
| Height (mm): | 30.7 mm | Material: | UHMW-PE |
| Product Line: | Guide Products | Height (in): | 1.21 in |
| Length (in): | 96 in | Sheath Material: | Stainless Steel |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405473591 | Weight: | 0.59 LB |
| Packaged Length: | 96.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 1.21 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

