System Plast End Transfer Module; Width: 4.53-in, Length: 1.47-in, Height: 0.79-in, w/ 2 Type Standard rollers - TME-450R2MR
Part #:16778W
Catalog #:TME-450R2MR
KEY FEATURES
- Easy head to tail transfer
- Ultra low friction
- Low noise beads
- Clean design
- Back-to-Back and end-to-end modularity
- Quick and easy assembly
- Mounting hardware included
- Acetal thermoplastic resin frame
- Blue acetal multi-rollers, suitable for irregular shaped products
- Stainless steel pins and hardware
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 0.79 in | Bolt Effective Length (mm): | 11.5 mm |
| Roller Type: | Standard | Length (mm): | 115 mm |
| Width (mm): | 37 mm | Bolt Center Distance (in): | 3.15 in |
| Length (in): | 4.53 in | Height (mm): | 20 mm |
| Width (in): | 1.47 in | Bolt Effective Length (in): | 0.45 in |
| Bolt Center Distance (mm): | 80 mm | Measurement System: | Metric |
| Product Type: | Roller Transfer Plate | Thread (mm): | M6 mm |
| Component Series: | TME-450 | Product Group: | Miscellaneous |
| Material: | ACETAL | Product Line: | Conveying Components |
General Specifications
| UPC: | 787405574922 | Weight: | 0.58 LB |
| Packaged Length: | 7.15 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.10 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

