System Plast Extended Stainless Steel Bracket; Series: VG-213, for Rod dia: 0.5-in - VG-213-12-02
Part #:VG-213-12-02
Catalog #:VG-213-12-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Version: | Guide Rail Bracket- Stainless Steel-~Fixed- Extended- 1/2" Rod (Cross Ref. 13S00002) |
| Type: | Extended Stainless Steel Bracket | Length (in): | 3.05 in |
| Product Type: | Brackets (Stainless Steel) | Measurement System: | Universal |
| Product Line: | Conveying Components | Rod Center to Top of Slot: | 3.07 |
| Product Group: | Side Guide Brackets and Accessories | Component Series: | VG-213 |
| Straight/Swivel: | Straight | Height (in): | 6.33 in |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405486287 | Weight: | 0.60 LB |

