System Plast Fixed Guide Rail Bracket; Series: VG-201 - VG-201-S115
Part #:VG-201-S115
Catalog #:VG-201-S115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Fixed Guide Rail Bracket | Material: | Stainless Steel |
| Version: | Fixed Bracket, Stainless Steel,~11.5" LONG | Thread (in): | 0.3125 in |
| Thickness (in): | 12 Gauge in | Product Type: | Bracket (Metal Fixed) |
| Product Line: | Conveying Components | Fastener: | 0.3125 |
| Component Series: | VG-201 | Product Group: | Side Guide Brackets and Accessories |
| Length (in): | 11.5 in | Straight/Swivel: | Straight |
| Measurement System: | Imperial |
General Specifications
| UPC: | 787405169456 | Weight: | 0.76 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 12.35 IN |
| Packaged Height: | 1.25 IN | HTC: | 7326.19.0080 |
| Country of Origin: | United States of America |

