System Plast Flat Guide Rail: 0.49"W X 0.67"H X 96"L Grey PTFE - VG-SSF-HT-8
Part #:VG-SSF-HT-8
Catalog #:VG-SSF-HT-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Minimum Bend Radius: | 4 | Product Type: | Conical Guides |
| Measurement System: | Imperial | Width (in): | 0.49 in |
| Sheath Thickness (in): | 0.078 in | Product Group: | Guide RAILs |
| Sheath Material: | Stainless Steel | Profile: | Flat Guide Rail |
| Color: | Grey | Max Temp (°F): | 500 °F |
| Width (mm): | 12.4 mm | Height (mm): | 17 mm |
| Height (in): | 0.67 in | Material: | PTFE |
| Product Line: | Guide Products | Length (in): | 96 in |
| FDA Compliant: | No |
General Specifications
| UPC: | 787405473379 | Weight: | 0.61 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

