System Plast Flat Guide Rail: 0.67"W X 0.67"H X 240"L Black Nolu-SD - VG-SSF-SD-20
Part #:VG-SSF-SD-20
Catalog #:VG-SSF-SD-20
KEY FEATURES
- Ram extruded UHMW-PE with static dissipating additives (SD).
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- Static dissipating additives
- FDA and USDA complaint material.
- 304 stainless steel sheath
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Sheath Material: | Stainless Steel |
| Height (mm): | 17 mm | Length (in): | 240 in |
| Product Group: | Guide RAILs | Profile: | Flat Guide Rail |
| Minimum Bend Radius: | 3 | Sheath Thickness (in): | 0.078 in |
| Material: | Nolu-SD | Height (in): | 0.67 in |
| Measurement System: | Imperial | Width (mm): | 17 mm |
| Color: | Black | Product Line: | Guide Products |
| Product Type: | Conical Guides | Width (in): | 0.67 in |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405517639 | Weight: | 0.46 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 0.67 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

