System Plast Flat Guide Rail: 0.67"W X 0.67"H X 60"L Grey PTFE - VG-GSF-HT-5
Part #:VG-GSF-HT-5
Catalog #:VG-GSF-HT-5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 500 °F | Sheath Material: | Galvanized |
| Height (in): | 0.67 in | Product Line: | Guide Products |
| Minimum Bend Radius: | 3 | Measurement System: | Imperial |
| Color: | Grey | Width (in): | 0.49 in |
| Material: | PTFE | Product Type: | Conical Guides |
| Length (in): | 60 in | Sheath Thickness (in): | 0.078 in |
| Product Group: | Guide RAILs | Width (mm): | 17 mm |
| Profile: | Flat Guide Rail | Height (mm): | 17 mm |
| Steel Gauge (ga): | 14 | Rail Type: | Solid - High Temperature |
| Density Stainless Steel (lb/in³): | 0.283 | Dynamic Coefficient of Friction: | 0.04 |
| UHMW Tensile Strength (psi): | 1500 - 3000 psi |
General Specifications
| UPC: | 787405502680 | Weight: | 0.61 LB |
| Packaged Width: | 0.67 IN | Packaged Height: | 0.67 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

