System Plast Flat Guide Rail: 1.25"W X 0.67"H X 120"L Grey PTFE - VG-GST-HT-1.25-10
Part #:VG-GST-HT-1.25-10
Catalog #:VG-GST-HT-1.25-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Conical Guides | Sheath Material: | Galvanized Steel |
| Measurement System: | Imperial | Height (in): | 0.83 in |
| Width (mm): | 31.75 mm | Width (in): | 1.25 in |
| Profile: | Hi-Temp Tee Guide Rail | Length (in): | 120 in |
| Product Group: | Guide RAILs | Sheath Thickness (in): | 0.078 in |
| Height (mm): | 21.1 mm | Max Temp (°F): | 500 °F |
| Color: | White | Material: | PTFE |
| Product Line: | Guide Products | Minimum Bend Radius: | 4 |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405399662 | Weight: | 0.88 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.25 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

