System Plast Flat Guide Rail: 1.25"W X 0.67"H X 96"L Grey PTFE - VG-GST-HT-1.25-8
Part #:VG-GST-HT-1.25-8
Catalog #:VG-GST-HT-1.25-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 500 °F | Sheath Material: | Galvanized |
| Measurement System: | Imperial | Height (in): | 0.83 in |
| Width (mm): | 31.8 mm | Width (in): | 1.25 in |
| Color: | Grey | Length (in): | 96 in |
| Product Group: | Guide RAILs | Sheath Thickness (in): | 0.078 in |
| Minimum Bend Radius: | 4 | Product Line: | Guide Products |
| Material: | PTFE | Height (mm): | 17 mm |
| Product Type: | Conical Guides | Profile: | Flat Guide Rail |
| Dynamic Coefficient of Friction: | 0.04 | Rail Type: | Solid - High Temperature |
| Steel Gauge (ga): | 14 | Density Stainless Steel (lb/in³): | 0.283 |
| Density UHMW (lb/in³): | 0.034 |
General Specifications
| UPC: | 787405399655 | Weight: | 0.88 LB |
| Packaged Width: | 1.25 IN | Packaged Height: | 0.67 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

