System Plast Flexible Roller Module/Rail: 1.26"W X 1.93"H X 118"L White Stainless Steel - RG-105H49-840M-WT3000S
Part #:16655K
Catalog #:RG-105H49-840M-WT3000S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Surface Guide Material: | Acetal |
| Profile: | Flexible Roller Module/Rail | Color: | White |
| Material: | Stainless Steel | Product Group: | Bead and Roller Guides |
| Measurement System: | Metric | Pin Material: | Acetal |
| Width (mm): | 32 mm | Product Type: | Steel Channel Bead Wall |
| Height (mm): | 49 mm | Product Line: | Guide Products |
| Width (in): | 1.26 in | Length (in): | 13.72 in |
| Minimum Bend Radius: | 9.84 | Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) |
| Height (in): | 1.93 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 726166502904 | Weight: | 9.50 LB |
| Packaged Length: | 118.00 IN | Packaged Width: | 1.26 IN |
| Packaged Height: | 1.93 IN | HTC: | 8431.39.0010 |
| Country of Origin: | United States of America |

