System Plast Flexible Roller Module/Rail: 1.3"W X 4.04"H X 11.44"L Orange Polyamide - FLEXIBLE ROLLER MOD
Part #:16700
Catalog #:FLEXIBLE ROLLER MOD
KEY FEATURES
- Flexible roller guide module.
- Designed for boxes and containers such as glass or plastic bottles and aluminum or tin cans.
- Low noise rollers.
- Excellent for accumulation areas.
- Long life and smooth operation.
- Easy and quick installation on flat metal profile.
- Straps and spacers in reinforced polyamide. Acetal rollers and pins. Threaded nickel plasted brass bushing. Stainless steel screws.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Surface Guide Material: | POM |
| Product Type: | Steel Channel Bead Wall | Material: | POLYAMIDE |
| Width (mm): | 49.5 mm | Product Group: | Bead and Roller Guides |
| Height (in): | 0.79 in | Length (in): | 3.35 in |
| Color: | Orange | Pin Material: | Stainless Steel |
| Height (mm): | 20.1 mm | Product Line: | Guide Products |
| Measurement System: | Metric | Profile: | Flexible Roller Module/Rail |
| Width (in): | 1.95 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405124806 | Weight: | 1.10 LB |
| Packaged Length: | 11.44 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 4.04 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

