System Plast Flexible Roller Modules: 95-mm tall x 37.5-mm deep x 3-m long - RG-240H95-WT3000S
Part #:16691L
Catalog #:RG-240H95-WT3000S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 3.74 in | Length (mm): | 3,000 mm |
| Height (mm): | 95 mm | Product Group: | Return Systems |
| Measurement System: | Metric | Material: | ACETAL |
| Length (in): | 118.1 in | Color: | White |
| Product Line: | Conveying Components | Flange (Yes/No): | No |
| Product Type: | Flexible roller guide | Category: | Flexible Roller Guides |
General Specifications
| UPC: | 787405124707 | Weight: | 31.61 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Germany |

