System Plast Flexible Speedrail: 0.86"W X 1.9"H X 60"L Grey PVC - VG-687FLEX-1.4-05
Part #:VG-687FLEX-1.4-05
Catalog #:VG-687FLEX-1.4-05
KEY FEATURES
- Flexible SpeedRail can be bent by hand to create corners or S-curves.
- Low friction beads provide excellent guides for polywrapped containers or PET bottles.
- Smaller beads help guide smaller containers.
- Easy mounting using the included VG-1568-02 t-bolts.
- 18 inch minimum bending radius in either direction.
- PVC channel, FDA compliant engineered polymer pins, and gray acetal beads.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Details: | VG-1568-02 | Material: | PVC |
| Length (ft): | 5 ft | Width (in): | 0.86 in |
| Width (mm): | 21.8 mm | Product Type: | PVC Channel |
| Color: | Grey | Height (mm): | 48.3 mm |
| Minimum Bend Radius: | 18 | Profile: | Flexible Speedrail |
| Mounting Hardware Size: | 5/16"-18 T-Bolt (VG-1568-02 included) | Height (in): | 1.9 in |
| Measurement System: | Imperial | Product Line: | Guide Products |
| Product Group: | Bead and Roller Guides | Temperature Range (°F): | -10 to +180 |
General Specifications
| UPC: | 787405499140 | Weight: | 2.32 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 0.86 IN |
| Packaged Height: | 1.90 IN |

