System Plast Full Round Cover: 0.68"W X 0.68"H X 1200"L Grey Nolu-S - VG-P12RD-NS-100
Part #:VG-P12RD-NS-100
Catalog #:VG-P12RD-NS-100
KEY FEATURES
- Ram extruded ultra low friction dry lubricated UHMW-PE (NS).
- Nolu-S is a proprietary blend of UHMW-PE and solid lubricants.
- Maintains good wear characteristics while significantly reducing coeffiecients of friction compared to standard UHMW.
- Unique self lubricating properties make it ideal for applications requiring reduced friction, noise reduction, and higher dry running speeds.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- High wear resistance and impact strength
- Minimizes product pulsation on conveyors
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (ft): | 100 ft | Profile: | Full Round Cover |
| Material: | Nolu-S | Color: | Grey |
| Width (in): | 0.68 in | Product Type: | Round and Half Round Bar COVER |
| Product Group: | Profiles | Product Line: | Guide Products |
| Measurement System: | Imperial | Width (mm): | 17.3 mm |
General Specifications
| UPC: | 787405508576 | Weight: | 0.07 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.68 IN |
| Packaged Height: | 0.68 IN | HTC: | 3916.10.0000 |
| Country of Origin: | Mexico |

