System Plast Guide Rail Brackets; Series: VG-203, for Rod dia: 0.5-in - VG-203HS-12
Part #:VG-203HS-12
Catalog #:VG-203HS-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Guide Rail Brackets |
| Version: | Swivel Cap Assembly | Measurement System: | Imperial |
| Straight/Swivel: | Swivel | Thread (in): | 3/8-16 in |
| Product Line: | Conveying Components | Height (in): | 3.28 in |
| Product Type: | Bracket Accessories | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-203 | Fastener: | 3/8-16 |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405169913 | Weight: | 0.56 LB |
| Packaged Length: | 2.08 IN | Packaged Width: | 2.08 IN |
| Packaged Height: | 3.28 IN |

